IESNA:LM-63-2002
[TEST]P1378883
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-827-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5010.5
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
800.5 791.0 743.9 682.5 633.8 602.3 602.3 605.5 618.1 635.4 660.5 707.7 852.4 1023.8 1244.0 1454.7 1612.0 1714.2 1814.8 
1915.5 1953.2 1967.4 1983.1 2063.3 2190.7 2264.6 2009.8 1500.3 1082.0 783.2 541.0 223.3 72.3 26.7 9.4 0.0 0.0 
800.5 787.9 745.4 688.8 635.4 605.5 599.2 607.0 618.1 630.6 655.8 701.4 842.9 1026.9 1234.5 1451.6 1596.2 1711.0 1807.0 
1896.6 1954.8 1975.3 1978.4 2064.9 2220.6 2281.9 2024.0 1538.1 1138.6 813.1 563.0 223.3 72.3 25.2 9.4 0.0 0.0 
800.5 787.9 740.7 692.0 638.5 605.5 599.2 603.9 614.9 629.1 652.7 685.7 797.3 968.8 1155.9 1387.1 1558.5 1667.0 1769.2 
1868.3 1962.7 2028.7 2085.3 2148.2 2277.2 2442.3 2384.1 1967.4 1467.3 1047.4 666.8 298.8 119.5 61.3 22.0 1.6 0.0 
800.5 791.0 751.7 707.7 655.8 619.6 610.2 611.8 627.5 643.2 668.4 696.7 751.7 882.3 1055.2 1261.3 1475.1 1641.8 1753.5 
1874.6 2000.4 2094.8 2170.3 2239.5 2376.3 2635.8 3028.9 3442.5 3569.9 3348.2 2519.4 1418.5 503.2 166.7 34.6 3.1 
0.0 
800.5 798.9 759.6 723.4 684.1 647.9 632.2 630.6 644.8 665.2 688.8 721.8 761.2 825.6 948.3 1137.0 1369.8 1593.1 1756.7 
1940.7 2108.9 2267.8 2434.5 2590.2 2775.7 3093.4 3588.8 4348.4 4887.8 4600.0 3134.3 1753.5 811.5 201.3 37.7 4.7 
0.0 
800.5 794.2 761.2 725.0 687.2 651.1 635.4 633.8 649.5 673.1 692.0 725.0 765.9 827.2 943.6 1118.2 1358.8 1588.4 1767.7 
1954.8 2142.0 2308.7 2478.5 2649.9 2860.7 3178.3 3659.6 4383.0 4916.1 4458.5 3106.0 1781.8 820.9 213.9 33.0 4.7 
0.0 
800.5 791.0 772.2 745.4 715.6 684.1 666.8 662.1 673.1 693.5 728.1 761.2 802.1 850.8 937.3 1074.1 1266.0 1478.3 1751.9 
2006.7 2263.0 2544.5 2802.5 3038.4 3271.1 3518.0 3790.1 4120.3 4057.4 2862.2 1443.7 655.8 235.9 64.5 17.3 4.7 0.0 
800.5 795.8 786.3 767.5 751.7 732.9 718.7 710.8 714.0 729.7 756.4 795.8 846.1 912.1 1004.9 1127.6 1278.6 1484.6 1715.8 
1978.4 2206.4 2473.8 2687.7 2895.3 3046.2 3164.2 3173.6 2940.9 2439.2 1525.5 553.6 151.0 73.9 36.2 17.3 4.7 0.0 
800.5 797.3 794.2 791.0 786.3 783.2 775.3 776.9 783.2 792.6 817.8 852.4 899.6 968.8 1069.4 1187.4 1335.2 1516.0 1739.4 
1948.5 2159.3 2343.3 2516.2 2612.2 2709.7 2659.4 2393.6 1967.4 1324.2 698.3 339.7 179.3 95.9 58.2 28.3 6.3 0.0 
800.5 802.1 809.9 813.1 822.5 825.6 835.1 849.2 869.7 894.8 927.9 965.6 1023.8 1105.6 1207.8 1336.8 1509.7 1706.3 1924.9 
2175.0 2437.6 2692.4 2884.2 3028.9 3032.1 2752.1 2286.6 1599.4 820.9 418.3 242.2 140.0 84.9 50.3 23.6 4.7 0.0 
800.5 803.6 811.5 824.1 835.1 849.2 872.8 891.7 918.4 946.7 993.9 1047.4 1127.6 1226.7 1350.9 1489.3 1634.0 1803.8 1986.3 
2157.7 2355.8 2484.8 2594.9 2626.3 2489.5 2138.8 1660.7 975.0 459.2 210.7 127.4 73.9 39.3 18.9 7.9 4.7 0.0 
800.5 800.5 809.9 820.9 830.4 844.5 860.2 876.0 894.8 926.3 962.5 1008.1 1074.1 1155.9 1256.5 1357.2 1476.7 1583.7 1709.5 
1799.1 1896.6 1939.1 1921.8 1855.7 1701.6 1435.8 1091.4 663.7 283.1 130.5 75.5 40.9 23.6 12.6 6.3 3.1 0.0 
800.5 803.6 809.9 813.1 822.5 828.8 833.5 835.1 846.1 857.1 871.2 894.8 923.1 971.9 1028.5 1088.3 1154.3 1217.2 1266.0 
1281.7 1237.7 1124.4 968.8 808.3 619.6 419.9 246.9 133.7 67.6 50.3 37.7 26.7 17.3 9.4 4.7 3.1 0.0 
800.5 797.3 794.2 789.5 773.7 747.0 706.1 662.1 605.5 556.7 504.8 454.5 423.0 396.3 379.0 386.9 405.7 424.6 418.3 
390.0 333.4 279.9 231.2 185.6 143.1 102.2 78.6 61.3 50.3 40.9 31.5 22.0 15.7 9.4 4.7 3.1 0.0 
800.5 791.0 776.9 743.9 685.7 611.8 528.4 432.5 347.6 292.5 270.5 270.5 278.4 284.6 290.9 289.4 279.9 268.9 256.3 
245.3 232.8 210.7 177.7 132.1 106.9 86.5 73.9 62.9 51.9 44.0 34.6 23.6 14.2 9.4 4.7 3.1 0.0 
800.5 789.5 756.4 682.5 583.5 471.8 364.9 283.1 248.5 243.8 246.9 250.1 253.2 251.6 248.5 240.6 235.9 229.6 223.3 
209.2 188.7 165.1 147.8 130.5 113.2 95.9 81.8 70.8 56.6 42.5 28.3 20.4 14.2 9.4 6.3 3.1 0.0 
800.5 781.6 728.1 614.9 492.2 360.1 272.1 248.5 243.8 240.6 235.9 232.8 226.5 220.2 215.5 212.3 202.9 193.4 185.6 
179.3 171.4 160.4 147.8 133.7 117.9 103.8 89.6 75.5 58.2 44.0 33.0 25.2 17.3 11.0 7.9 4.7 0.0 
800.5 776.9 698.3 558.3 410.5 297.2 254.8 250.1 245.3 240.6 239.0 234.3 228.0 218.6 209.2 201.3 195.0 188.7 184.0 
176.1 165.1 152.5 140.0 127.4 116.4 105.4 92.8 80.2 67.6 58.2 47.2 37.7 26.7 14.2 11.0 7.9 0.0 
800.5 770.6 671.5 515.8 363.3 272.1 254.8 251.6 248.5 245.3 242.2 239.0 234.3 228.0 221.7 212.3 202.9 195.0 185.6 
174.6 160.4 146.3 133.7 121.1 111.7 100.6 88.1 77.1 69.2 61.3 50.3 39.3 25.2 15.7 12.6 9.4 0.0 
800.5 769.0 660.5 490.7 333.4 264.2 256.3 254.8 251.6 246.9 243.8 242.2 239.0 235.9 234.3 226.5 217.0 202.9 188.7 
171.4 155.7 140.0 127.4 114.8 100.6 88.1 73.9 64.5 58.2 50.3 42.5 31.5 20.4 17.3 14.2 11.0 0.0 
800.5 767.5 647.9 468.7 316.1 259.5 256.3 251.6 248.5 242.2 240.6 237.5 235.9 234.3 234.3 231.2 224.9 210.7 191.9 
171.4 152.5 138.4 122.7 108.5 91.2 77.1 61.3 51.9 45.6 36.2 29.9 23.6 20.4 17.3 14.2 6.3 0.0 
800.5 770.6 649.5 474.9 324.0 259.5 257.9 251.6 250.1 243.8 240.6 240.6 237.5 237.5 235.9 234.3 228.0 215.5 195.0 
173.0 154.1 136.8 121.1 108.5 91.2 75.5 58.2 50.3 44.0 36.2 28.3 23.6 20.4 17.3 14.2 3.1 0.0 
